IESNA:LM-63-2002
[TEST]P1198494
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-840-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5496
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
761 852.6 953 1052.6 1135.1 1189.6 1216.9 1228.6 1239.6 1254.7
1275.6 1300.5 1333.1 1366.1 1401.6 1450.1 1519.8 1621.2 1771.2 1979
2255 2619.3 3116 3732.4 4130 4033.8 3738.8 3333 2894.9 2479.2
2054 1584.9 1084.7 637.6 258.6 65.1 0
761 859.1 968.1 1081.7 1171.8 1230.9 1260 1268.7 1273.3 1275.6
1281.2 1288.8 1298.7 1302.8 1316.1 1345.6 1397.5 1480 1613.7 1810.2
2074.8 2444 2999.4 3815.7 4901.2 5246.5 4967.8 4637.3 4271.6 3890.7
3328.8 2601.1 1812.8 1103.7 435.8 139.3 0
761 873.5 1002.2 1133.6 1242.2 1308.1 1327.1 1315.3 1287.3 1246.8
1202.1 1159.3 1116.9 1077.5 1058.2 1081.3 1182 1360.7 1576.9 1779.5
1971.5 2195.2 2501.1 2942.2 3786.9 4798.6 4592.2 4101.9 3780.1 3559.8
3245.9 2791.9 2181.2 1518.3 593.7 97.7 0
761 881 1037.4 1180.5 1294.9 1350.5 1349.4 1301.3 1225.2 1144.9
1068.8 1005.2 956 927.2 955.6 1096.9 1337.3 1631.1 1941.2 2267.9
2625.3 2965.7 3290.6 3667.3 4224.2 4935.3 5073.5 4707 4295.8 3874.4
3373.9 2701.8 1906 922.7 361.2 40.5 0
761 892.8 1045 1195.7 1312.3 1368.3 1344.5 1259.7 1152.5 1066.6
990.1 929.1 885.6 875.7 957.9 1175.6 1498.9 1905.2 2406.1 3014.9
3682.4 4368.9 5054.9 5671.7 6372.5 7016.9 7180.1 6885.1 6322.9 5572.9
4586.6 3228.5 2095.3 1158.6 558.8 64.7 0
761 893.5 1046.9 1195.7 1308.5 1358.5 1334.2 1251.7 1145.3 1049.9
973.4 913.6 874.2 879.9 994.2 1251 1621.2 2106.6 2723.4 3425.3
4140.9 4841.4 5546 6272.2 7093.4 7690.5 7724.2 7253.2 6432.3 5346.5
4211.4 3128.1 2044.2 1189.2 471.4 59.4 0
761 893.5 1043.1 1186.6 1289.9 1337.3 1331.6 1278.2 1196.1 1105.9
1025.7 965.9 924.6 921.2 1011.3 1236.9 1567.9 1963.5 2425.8 2938.4
3450.7 3965.3 4459.7 4956.5 5637.2 6304.4 6482.7 6150.6 5586.1 4851.2
4030.8 3124.3 2353.1 1401.3 532 46.9 0
761 883.3 1022.6 1153.3 1247.9 1296.4 1311.9 1303.2 1267.2 1213.1
1152.9 1095 1045 1018.1 1043.1 1165.4 1387.6 1674.2 1979.8 2263
2536.4 2776.4 3002.8 3319.3 3921.3 4526 4448 3934.6 3460.6 3041.4
2518.2 1892.3 1269.5 617.5 173.4 21.2 0
761 882.9 1007.5 1122.2 1205.1 1251.3 1277.8 1294.9 1303.6 1306.2
1301.7 1288.8 1272.9 1255.5 1252.8 1283.5 1377.4 1541.7 1771.9 2033.9
2334.2 2706.7 3198.9 3838 4509.7 4636.2 3932.7 3039.2 2235.4 1627.7
1277.5 933.3 677 398.3 110.9 4.5 0
761 862.1 967 1063.5 1134 1176.4 1207.8 1235 1260.4 1292.6
1327.4 1362.3 1406.6 1449 1506.5 1592.5 1716.3 1893.1 2160.8 2525.8
2971.8 3489.3 4104.2 4791.8 5038.3 4675.2 3816.8 2864.2 1934.4 1395.2
1009.4 673.6 405.5 93.5 2.3 0 0
761 859.8 958.3 1041.6 1105.2 1143.8 1172.2 1201.7 1229.7 1261.9
1301.3 1343.7 1396.3 1453.9 1525.8 1628.4 1770 1961.6 2214.5 2538.2
2957.4 3459.8 3925.5 4195.8 4144.3 3747.6 3012.3 2185.4 1402.4 996.9
687.9 431.2 240 52.2 0 0 0
761 845.1 934.4 1007.1 1061.3 1096.9 1121.5 1148.3 1176.7 1205.9
1242.6 1286.5 1337.7 1394.4 1462.6 1552 1672 1830.6 2033.6 2315.6
2683.3 3036.1 3209.2 3149.7 2941.1 2591.3 2040 1380.4 745.5 440.3
242.7 108.7 42 5.3 0 0 0
761 836.4 905.7 956.4 994.6 1017.7 1034 1055.2 1073.8 1091.6
1116.5 1149.9 1189.2 1227.1 1267.6 1317.2 1375.5 1445.6 1531.5 1617.5
1643.6 1557.3 1338.8 1082.5 797 553.2 390.7 282.1 198 142.4
96.2 57.5 32.2 14.4 2.7 0 0
761 814.8 866.3 904.1 926.1 937.5 945.4 948.8 946.5 937.8
925 918.1 910.6 892.4 852.6 795.9 736.8 680.4 631.9 599
582.3 567.2 546.3 511.1 484.3 463.4 399.1 323.3 213.5 149.6
106.8 74.2 49.2 21.2 3 0 0
761 793.2 830.3 858.3 873.5 877.3 868.5 845.1 807.2 758
705 662.2 634.2 617.1 603.5 583.4 554.7 527 505.5 494.1
494.1 497.1 497.9 494.9 472.5 423.3 371 336.2 283.2 227.5
165.1 108.3 59.1 23.1 1.5 0 0
761 775.8 793.6 814 828.8 827.3 807.2 768.2 720.9 676.6
639.9 613.7 598.6 587.2 574 553.5 524.8 489.9 455.9 429
414.6 416.5 428.2 436.2 433.1 419.9 391.1 344.5 292.7 243.8
198 155.6 113.2 65.9 28.4 0 0
761 752.3 758 772.4 788.3 795.9 784.1 758.4 729.6 703.8
677.7 648.2 617.5 587.6 558.5 527.8 494.1 458.5 424.8 397.2
372.6 351.7 333.9 322.6 319.2 318 312 298.4 274.9 241.9
186.7 128 70.8 37.5 13.6 0 0
761 736.8 722.8 725.8 748.9 778.4 801.5 803.4 787.1 761.4
731.5 695.9 654.6 611.1 569.8 530.4 493 456.6 424.1 398.7
380.1 368 358.2 346.1 327.5 298.4 268.1 246.1 226.4 204.5
175.7 135.9 87.5 50.7 16.7 0 0
761 718.2 685.7 680.8 703.5 760.6 822 850.8 842 809.5
770.5 730.7 688.7 642.1 595.6 550.1 507.3 468 433.5 407
386.9 372.9 367.3 363.5 355.1 337 315 290 264.7 235.1
199.2 155.2 114.3 71.9 23.5 0 0
761 700.4 651.6 627.4 639.1 696.7 781.1 848.9 865.1 836.7
789.4 744 702 658 614.5 571 527.8 485.8 449 421
397.5 382 370.7 365.7 358.6 345.3 326.4 305.2 282.1 256.3
220.7 175.3 128.7 70.8 22 0.8 0
761 684.5 630.8 599 603.5 655 733 801.2 839.4 828.8
789 744 702 660.3 619.4 578.5 536.1 494.5 458.1 427.5
401.3 383.5 370.3 362.3 354 338.9 316.5 292.3 268.1 239.7
204.5 158.3 115.1 61.3 16.7 0 0
761 681.5 617.5 573.2 564.9 599 659.9 729.6 775.8 780.3
755.7 717.5 679.6 644.4 609.6 572.1 532.7 493 456.2 424.8
397.9 378.6 362 346.8 328.6 301.8 264.3 220.7 179.8 146.1
112.8 75.3 45.8 23.1 1.9 0 0
761 663 584.2 522.1 491.4 493 512.3 538.4 559.2 570.2
570.2 556.6 539.2 520.6 500.2 478.6 457.4 434.3 406.6 378.2
351 319.9 287.7 259.7 231.3 193.1 155.2 127.6 105.6 84.1
61.7 38.2 17.8 4.9 0 0 0
761 649.3 558.8 483.5 436.9 416.9 410.4 409.7 407.4 404
396.8 383.2 366.9 347.6 324.9 306.3 288.1 274.1 265 261.2
256.3 245.7 228.7 207.1 181.4 154.5 129.5 107.5 86.7 67.8
48.5 27.3 11.7 1.9 0 0 0
761 642.5 541.8 459.6 405.5 378.6 364.6 352.5 338.9 323.7
310.1 299.1 286.6 276.4 264.3 252.2 239.3 222.6 204.1 188.6
172.6 158.3 145.8 135.9 124.9 111.3 96.2 81 64.7 49.6
33.7 21.2 10.2 0.4 0 0 0
761 636.8 531.6 447.1 390.4 360.1 341.5 323.7 306.7 289.6
273.4 259.4 246.1 232.8 220.7 209 196.5 183.6 171.5 158.6
146.5 135.9 126.5 116.2 104.1 93.5 81.4 67.8 52.2 38.6
28 16.7 5.7 0 0 0 0
761 642.1 535 449 387.7 352.1 328.3 310.1 294.6 279.4
264.3 249.9 235.1 221.9 209.8 197.6 185.1 171.5 157.9 143.9
131.8 121.5 112.8 105.3 97.7 89.4 78 65.5 54.5 45.1
34.8 23.9 8.7 0 0 0 0
761 645.2 538.8 451.7 386.2 343 317.7 301.4 287 271.8
257.5 243.1 230.2 218.1 206.7 194.6 182.5 168.9 155.2 141.6
129.5 120.8 113.6 107.5 100.3 90.5 77.2 66.3 57.9 49.2
38.6 25.7 10.2 3 0 0 0
761 645.2 542.9 455.1 385.1 335.8 309 293.4 279 264.7
248.8 235.1 223.4 210.5 198 185.5 172.6 159.8 146.9 134.8
124.9 118.5 112.4 106 96.2 82.5 65.9 57.9 49.6 40.5
29.5 15.5 6.4 1.5 0 0 0
761 658 559.2 471 394.5 337.3 307.1 290.8 276.4 264.3
250.3 237 224.1 211.6 198.8 186.3 173.4 160.9 149.2 138.6
129.9 123.1 116.2 107.9 95.8 76.5 57.5 49.6 41.6 32.9
23.5 13.6 7.2 3 0.8 0 0
761 665.6 570.2 482 402.8 342.6 309 291.2 277.1 264.3
251 238.2 225.7 213.2 201 188.9 176.4 164.3 153 142.7
134 126.8 119.3 109.8 96.5 76.5 56.8 48.8 40.5 32.2
22.3 13.3 7.6 3.8 1.9 0 0
761 668.6 577.4 491.4 410.4 352.1 310.5 293 277.5 266.5
254.1 241.6 229.4 217.3 205.6 194.2 182.1 170 158.6 147.3
138.2 130.6 122.7 114 97.7 77.6 60.2 52.6 43.9 35.2
25 15.1 9.1 5.7 3.4 1.5 0
761 689.8 610.3 528.2 446.8 375.2 324.9 296.8 281.7 269.6
258.6 247.2 235.9 224.5 212.8 201 189.3 177.2 166.2 155.6
146.1 137.4 128.7 118.9 106.8 91.2 71.9 61.3 52.2 43.2
32.9 20.8 12.9 8.3 6.1 3 0
761 705.7 640.2 567.2 489.2 415 352.9 306.3 283.2 269.6
258.6 247.6 236.6 225.3 213.9 201.8 188.9 177.2 165.8 155.2
146.5 137.4 128 117.4 105.6 92.8 78 65.5 56.4 47.3
37.9 27.3 14 8.3 5.3 2.7 0
761 720.9 675.1 617.1 552.4 481.2 411.6 344.5 293.8 272.2
259.4 247.6 236.6 225.3 213.2 201.4 188.9 176.4 164.3 151.4
139.3 128 117.4 107.5 99.2 89.4 77.2 64.4 52.2 42.8
34.5 25.7 14.4 6.4 3.4 1.1 0
761 745.1 723.2 689.5 634.9 572.5 510 446.4 363.9 297.6
266.2 251.4 239.3 227.5 216.2 204.5 192.3 180.2 167.7 154.5
142 129.5 118.1 107.5 97.3 86.7 75.3 64.4 52.2 39.8
30.7 21.6 13.6 7.2 3.4 1.5 0
761 770.1 774.7 770.1 744 703.1 654.6 600.9 532 443
351 282.8 250.3 235.5 224.5 213.9 202.6 192.7 183.3 171.9
160.5 146.5 132.5 119.6 109.4 99.6 109.4 114.7 86.7 69.3
45.8 33.7 19.3 9.5 4.5 2.3 0
761 794.7 827.7 854.5 865.1 856.8 829.9 794.7 761.8 722.4
662.2 580.4 484.6 386.9 307.8 265.8 253.7 244.6 228.7 214.3
203.3 193.5 179.5 169.2 178.3 185.1 156 118.5 71.9 53.8
40.1 29.2 19.7 11.4 5.7 1.9 0
761 819.7 881.4 939 981.8 1006.4 1007.9 993.9 980.6 976.5
973.8 962.4 940.1 912.1 876.5 835.2 783.4 733.8 716.3 781.5
922.7 1057.1 1077.2 933.7 658.8 390.4 230.6 145 100.3 73.5
55.7 40.1 27.3 15.5 6.1 1.5 0
761 843.9 930.6 1016.6 1088.5 1134.7 1156.7 1164.2 1171.8 1185.1
1205.5 1232 1263.8 1293 1322.1 1344.1 1378.9 1441.4 1558 1748.8
1996.4 2264.9 2526.9 2728.3 2751.8 2562.9 2200.1 1718.9 1200.2 750
435.8 259.4 147.7 55.7 17 0.8 0
761 852.6 953 1052.6 1135.1 1189.6 1216.9 1228.6 1239.6 1254.7
1275.6 1300.5 1333.1 1366.1 1401.6 1450.1 1519.8 1621.2 1771.2 1979
2255 2619.3 3116 3732.4 4130 4033.8 3738.8 3333 2894.9 2479.2
2054 1584.9 1084.7 637.6 258.6 65.1 0
